Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1751 - 1800 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9114HXVVSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVQULFS637 N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVDUMFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVDULFS934 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXVVDULFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HXCRQULFS637 N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9114HX DUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 16200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXVVSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXVVDUMFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXVVDULFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9114HXQULFS637 N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 13500 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9114HX DUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 13500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9114HXVVSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXVVSULFS934 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXVVSULFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXVVDUMFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXVVDULFS934 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HXVVDULFS637 N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HX DUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9114HX DUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9114HXVVSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9114HX DUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9315HXCRSUL N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 3470 lbf15435 N N/A 4860 lbf21620 N N/A 15400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9315HXCRSUL N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 3090 lbf13740 N N/A 4860 lbf21620 N N/A 18480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9315HXCRSUL N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 3260 lbf14500 N N/A 4590 lbf20416 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9315HXCRSUL N/A Single N/A 75 mm N/A 4.1339 in105 mm N/A 2900 lbf12899 N N/A 4590 lbf20416 N N/A 16680 rpm N/A 25 º N/A CAD Icon (for items table)
1751 - 1800 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »