Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
926 - 950 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A
2MMVC9107HXVVSULFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A
2MMVC9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A
2MMVC9107HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A
2MMVC9107HXCRDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1560 lbf6920 N N/A 3380 lbf15000 N N/A 35700 rpm N/A 15 º N/A
2MMV9107HXVVSUMFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HXVVSUMFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HXVVDUMFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HXVVDUMFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HXVVDULFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HXVVDULFS637 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9107HX DUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 1750 lbf7770 N N/A 3380 lbf15000 N N/A 29800 rpm N/A 15 º N/A
2MMV9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A
2MMVC9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A
3MMV9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A
3MMVC9308HXCRSUL N/A Single N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A
2MMV9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A
2MMVC9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A
3MMV9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A
3MMVC9308HXCRDUL N/A Duplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A
2MMV9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A
2MMVC9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A 15 º N/A
3MMV9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A 25 º N/A
3MMVC9308HXCRTUL N/A Triplex N/A 40 mm N/A 2.4409 in62 mm N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A 25 º N/A
2MMV9308HXCRQUL N/A Quadruplex N/A 40 mm N/A 2.4409 in62 mm N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A 15 º N/A
926 - 950 of 2670 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »