Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9107HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9107HX DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9308HXCRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 28000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9308HXCRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1200 lbf5340 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXCRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 27800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXCRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1140 lbf5071 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 33300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9308HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 28000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9308HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1200 lbf5340 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 27800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1140 lbf5071 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 33300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9308HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 28000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9308HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1200 lbf5340 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9308HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 27800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9308HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1140 lbf5071 N | Ce - Dynamic Radial Rating (per row) N/A 2270 lbf10097 N | Limiting Speed (Grease) (per row) N/A 33300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9308HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2400 lbf10700 N | Limiting Speed (Grease) (per row) N/A 28000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |