Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 2MMVC9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRSUM | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRSUM | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRSUM | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRSUM | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 27800 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRSUH | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRSUH | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|
| 3MMV9308HXCRSUH | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm | N/A 25 º |
N/A
|
| 3MMVC9308HXCRSUH | N/A Single | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm | N/A 25 º |
N/A
|
| 2MMV9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm | N/A 15 º |
N/A
|
| 2MMVC9308HXCRDUH | N/A Duplex | N/A 40 mm | N/A 2.4409 in62 mm | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm | N/A 15 º |
N/A
|