Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXCRDUL | N/A Duplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRTUL | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRTUL | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRTUL | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRTUL | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRQUL | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRSUM | N/A Single | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRSUM | N/A Single | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRSUM | N/A Single | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRSUM | N/A Single | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRDUM | N/A Duplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRTUM | N/A Triplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|
| 3MMV9108HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm | N/A 25 º |
N/A
|
| 3MMVC9108HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm | N/A 25 º |
N/A
|
| 2MMV9108HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm | N/A 15 º |
N/A
|
| 2MMVC9108HXCRQUM | N/A Quadruplex | N/A 40 mm | N/A 2.6772 in68 mm | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm | N/A 15 º |
N/A
|