Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1001 - 1025 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.7718 in45 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 2.3624 in60 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Add To Cart
Request Quote
1001 - 1025 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »