Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2001 - 2050 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXVVSULFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXVVSULFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9116HX DUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 11900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXVVSULFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9116HXCRDUX N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXVVSULFS889 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9116HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9317HXCRSUL N/A Single N/A 85 mm N/A 4.7244 in120 mm N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9317HXCRSUL N/A Single N/A 85 mm N/A 4.7244 in120 mm N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9317HXCRSUL N/A Single N/A 85 mm N/A 4.7244 in120 mm N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9317HXCRSUL N/A Single N/A 85 mm N/A 4.7244 in120 mm N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9317HXCRDUL N/A Duplex N/A 85 mm N/A 4.7244 in120 mm N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9317HXCRDUL N/A Duplex N/A 85 mm N/A 4.7244 in120 mm N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9317HXCRDUL N/A Duplex N/A 85 mm N/A 4.7244 in120 mm N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9317HXCRDUL N/A Duplex N/A 85 mm N/A 4.7244 in120 mm N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9317HXCRTUL N/A Triplex N/A 85 mm N/A 4.7244 in120 mm N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9317HXCRTUL N/A Triplex N/A 85 mm N/A 4.7244 in120 mm N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9317HXCRTUL N/A Triplex N/A 85 mm N/A 4.7244 in120 mm N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9317HXCRTUL N/A Triplex N/A 85 mm N/A 4.7244 in120 mm N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 4.7244 in120 mm N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 4.7244 in120 mm N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 4.7244 in120 mm N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9317HXCRQUL N/A Quadruplex N/A 85 mm N/A 4.7244 in120 mm N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9317HXCRSUM N/A Single N/A 85 mm N/A 4.7244 in120 mm N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A 15 º N/A CAD Icon (for items table)
2001 - 2050 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »