Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9108HX DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9108HX SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1510 lbf6720 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 29900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9309HXCRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1510 lbf6720 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 29900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9309HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1510 lbf6720 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1350 lbf6005 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 29900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9309HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1280 lbf5693 N | Ce - Dynamic Radial Rating (per row) N/A 2380 lbf10586 N | Limiting Speed (Grease) (per row) N/A 27000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9309HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1510 lbf6720 N | Ce - Dynamic Radial Rating (per row) N/A 2510 lbf11160 N | Limiting Speed (Grease) (per row) N/A 25000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |