Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2151 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9117HXVVSULFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9117HXVVDUMFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9117HXVVDULFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9318HXCRSUL N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRSUL N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRSUL N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRSUL N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRDUL N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRDUL N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRDUL N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRDUL N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRTUL N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRTUL N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRTUL N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRTUL N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRQUL N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRQUL N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRQUL N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRQUL N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRSUM N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRSUM N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRSUM N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRSUM N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRDUM N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRDUM N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRDUM N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRDUM N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRTUM N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRTUM N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRTUM N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRTUM N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRQUM N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRQUM N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRQUM N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRQUM N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRSUH N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRSUH N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRSUH N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRSUH N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRDUH N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRDUH N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRDUH N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRDUH N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRTUH N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRTUH N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRTUH N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXCRTUH N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9318HXCRQUH N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9318HXCRQUH N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9318HXCRQUH N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
2151 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »