Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2201 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9318HXCRQUH N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXVVSULFS637 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9318HXVVDULFS637 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9318HXVVSULFS637 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9318HXVVDULFS637 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9318HXVVSULFS637 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9318HXVVSULFS637 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9318HXVVDULFS637 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRSUL N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRDUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRTUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRTUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRTUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRTUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRQUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRQUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRQUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRQUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2201 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »