Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1126 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRTUL N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRSUM N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRDUM N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRTUM N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
2MMVC9109HXCRQUM N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A 15 º N/A
3MMV9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A 25 º N/A
3MMVC9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A 25 º N/A
2MMV9109HXCRSUH N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A 15 º N/A
1126 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »