Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9109HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRSUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9109HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9109HXCRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2420 lbf10800 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 21500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9109HXCRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating (per row) N/A 4460 lbf19800 N | Limiting Speed (Grease) (per row) N/A 25800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9109HXCRSUH | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |