Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2251 - 2300 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9118HX QUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 12600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 10500 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HXCRDUX N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HX TUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 8000 lbf35600 N N/A 10100 lbf44700 N N/A 10200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 7120 lbf31700 N N/A 10100 lbf44700 N N/A 12240 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 8470 lbf37700 N N/A 10600 lbf47400 N N/A 11300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9119HXCRDUM N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A CAD Icon (for items table)
2251 - 2300 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »