Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2351 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9120HXCRSUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRSUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRSUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRSUM N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRDUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRDUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRDUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRDUM N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRTUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRTUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRTUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRTUM N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRSUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRSUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRSUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRSUH N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRDUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRDUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRDUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRDUH N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRTUH N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12800 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9120HX DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 11640 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HXCRTULFS637 N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9120HX TUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 9700 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXVVQULFS934 N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRQULFS637 N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9120HX QUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9120HXVVSUMFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A 15 º N/A CAD Icon (for items table)
2351 - 2400 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »