COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Quantity Add To Cart/Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 25 º N/A STEEL N/A 260 lbf1140 N N/A 710 lbf3170 N N/A 84300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 240 lbf1050 N N/A 740 lbf3310 N N/A 102960 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 10 mm N/A 1.0236 in26 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 10 mm N/A 1.0236 in26 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 270 lbf1180 N N/A 740 lbf3310 N N/A 85800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 2670 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »