Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9310HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9310HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9310HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9310HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9310HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9310HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 27300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9310HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 27300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9310HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 22800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9310HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 22800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9310HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9310HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9310HX DUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9310HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9110HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9110HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9110HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9110HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9110HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9110HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |