Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMV9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRQUL | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRSUM | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRSUM | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRSUM | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRSUM | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRDUM | N/A Duplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRTUM | N/A Triplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRQUM | N/A Quadruplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRSUH | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|
| 3MMVC9110HXCRSUH | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm | N/A 25 º |
N/A
|
| 2MMV9110HXCRSUH | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm | N/A 15 º |
N/A
|
| 2MMVC9110HXCRSUH | N/A Single | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm | N/A 15 º |
N/A
|
| 3MMV9110HXCRDUH | N/A Duplex | N/A 50 mm | N/A 3.1496 in80 mm | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm | N/A 25 º |
N/A
|