Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2501 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9122HXCRDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9122HXCRTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 8170 lbf36300 N N/A 10700 lbf47500 N N/A 10270 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9122HXCRQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 8760 lbf38900 N N/A 113000 lbf50400 N N/A 11400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9122HX SUL N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 9180 lbf40800 N N/A 10700 lbf47500 N N/A 8560 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9122HXVVSUMFS637 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9122HXVVSULFS637 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9122HXVVDUMFS637 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9122HXVVDULFS637 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 9840 lbf43800 N N/A 113000 lbf50400 N N/A 9500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRSUL N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRDUL N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRTUL N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRQUL N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRSUM N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRDUM N/A Duplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRTUM N/A Triplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 7150 lbf31803 N N/A 8730 lbf38831 N N/A 8600 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9324HXCRQUM N/A Quadruplex N/A 120 mm N/A 6.4961 in165 mm N/A 6370 lbf28334 N N/A 8730 lbf38831 N N/A 10320 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 7680 lbf34160 N N/A 9280 lbf41280 N N/A 9600 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9324HXCRSUH N/A Single N/A 120 mm N/A 6.4961 in165 mm N/A 6840 lbf30420 N N/A 9280 lbf41280 N N/A 11520 rpm N/A 15 º N/A CAD Icon (for items table)
2501 - 2550 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54