Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2651 - 2670 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9328HXCRQUM N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRQUM N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRQUM N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRQUM N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRSUH N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRSUH N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRSUH N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRSUH N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRDUH N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRDUH N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRDUH N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRDUH N/A Duplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRTUH N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRTUH N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRTUH N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRTUH N/A Triplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9328HXCRQUH N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9328HXCRQUH N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9328HXCRQUH N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9328HXCRQUH N/A Quadruplex N/A 140 mm N/A 7.4803 in190 mm N/A 8710 lbf38742 N N/A 11400 lbf50707 N N/A 9000 rpm N/A 25 º N/A CAD Icon (for items table)
2651 - 2670 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54