Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1351 - 1375 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Add To Cart
Request Quote
1351 - 1375 of 2670 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »