Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 150 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A CAD Add To Cart
Request Quote
126 - 150 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »