Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRSUM | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9301HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9301HXCRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9301HXCRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9301HXCRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |