Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1626 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
1626 - 1650 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »