Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9113HXCRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |