Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HX SUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3240 lbf14400 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3640 lbf16200 N | Ce - Dynamic Radial Rating (per row) N/A 4990 lbf22200 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9113HX DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3430 lbf15200 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9113HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5280 lbf23500 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9314HXCRSUL | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |