Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1701 - 1725 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 16300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19680 rpm N/A CAD Add To Cart
Request Quote
1701 - 1725 of 2670 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »