Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9114HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9114HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4330 lbf19200 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 14900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9114HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4580 lbf20400 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 15000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9114HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4080 lbf18100 N | Ce - Dynamic Radial Rating (per row) N/A 6180 lbf27500 N | Limiting Speed (Grease) (per row) N/A 18000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9114HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3850 lbf17100 N | Ce - Dynamic Radial Rating (per row) N/A 5830 lbf25900 N | Limiting Speed (Grease) (per row) N/A 17900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |