Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1851 - 1875 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRTUL N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRQUL N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
3MMVC9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4020 lbf17900 N N/A 5930 lbf26400 N N/A 16900 rpm N/A 25 º N/A
2MMV9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4790 lbf21300 N N/A 6270 lbf27900 N N/A 14200 rpm N/A 15 º N/A
2MMVC9115HXCRTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 4260 lbf19000 N N/A 6270 lbf27900 N N/A 17000 rpm N/A 15 º N/A
3MMV9115HXCRQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 4520 lbf20100 N N/A 5930 lbf26400 N N/A 12700 rpm N/A 25 º N/A
1851 - 1875 of 2670 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »