Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRSUH | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |