Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1951 - 1975 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9316HXCRDUH N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
2MMV9316HXCRTUH N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRTUH N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
3MMV9316HXCRTUH N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A 25 º N/A
3MMVC9316HXCRTUH N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
2MMV9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
2MMVC9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
3MMV9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A 25 º N/A
3MMVC9316HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
3MMVC9316HXVVSULFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
3MMVC9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
3MMVC9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A 25 º N/A
3MMVC9316HX DUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 15720 rpm N/A 25 º N/A
3MMV9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 14400 rpm N/A 25 º N/A
3MMV9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 14400 rpm N/A 25 º N/A
2MMVC9316HXVVQULFS637 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
2MMVC9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
2MMVC9316HX DUL N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A 15 º N/A
2MMV9316HXVVDULFS637 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A 15 º N/A
3MMV9116HXCRSUL N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRSUL N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
2MMV9116HXCRSUL N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A
2MMVC9116HXCRSUL N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMV9116HXCRDUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRDUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
1951 - 1975 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »