Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1951 - 1975 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 15720 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 14400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 14400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Add To Cart
Request Quote
1951 - 1975 of 2670 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »