Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9316HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9316HX DUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 15720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 14400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9316HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 14400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXVVQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9316HX DUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9316HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5880 lbf26200 N | Ce - Dynamic Radial Rating (per row) N/A 7740 lbf34400 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5240 lbf23300 N | Ce - Dynamic Radial Rating (per row) N/A 7740 lbf34400 N | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6210 lbf27600 N | Ce - Dynamic Radial Rating (per row) N/A 8210 lbf36500 N | Limiting Speed (Grease) (per row) N/A 13200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9116HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5530 lbf24600 N | Ce - Dynamic Radial Rating (per row) N/A 8210 lbf36500 N | Limiting Speed (Grease) (per row) N/A 15900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9116HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5880 lbf26200 N | Ce - Dynamic Radial Rating (per row) N/A 7740 lbf34400 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9116HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5240 lbf23300 N | Ce - Dynamic Radial Rating (per row) N/A 7740 lbf34400 N | Limiting Speed (Grease) (per row) N/A 14280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |