Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
351 - 400 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMV9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXCRQUH N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A 15 º N/A CAD Icon (for items table)
3MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 71900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 200 lbf890 N N/A 470 lbf2091 N N/A 71900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 59900 rpm N/A 25 º N/A CAD Icon (for items table)
3MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 220 lbf979 N N/A 470 lbf2091 N N/A 59900 rpm N/A 25 º N/A CAD Icon (for items table)
2MMVC9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72500 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9303HXVVSULFS637 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9303HXVVDULFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
2MMV9303HX SUL N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9103HXCRSUL N/A Single N/A 17 mm N/A 1.378 in35 mm N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70680 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A 25 º N/A CAD Icon (for items table)
3MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 540 lbf2410 N N/A 1480 lbf6580 N N/A 63600 rpm N/A 25 º N/A CAD Icon (for items table)
2MMV9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 630 lbf2810 N N/A 1540 lbf6860 N N/A 58900 rpm N/A 15 º N/A CAD Icon (for items table)
2MMVC9103HXCRDUL N/A Duplex N/A 17 mm N/A 1.378 in35 mm N/A 560 lbf2500 N N/A 1540 lbf6860 N N/A 70700 rpm N/A 15 º N/A CAD Icon (for items table)
3MMV9103HXCRTUL N/A Triplex N/A 17 mm N/A 1.378 in35 mm N/A 610 lbf2700 N N/A 1480 lbf6580 N N/A 53000 rpm N/A 25 º N/A CAD Icon (for items table)
351 - 400 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »