Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 2MMV9116HXCRDUL | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRDUL | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRTUL | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRTUL | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRTUL | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRTUL | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRQUL | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRQUL | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRQUL | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRQUL | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRSUM | N/A Single | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRSUM | N/A Single | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRSUM | N/A Single | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRSUM | N/A Single | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRDUM | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRDUM | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRDUM | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRDUM | N/A Duplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRTUM | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRTUM | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRTUM | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|
| 2MMVC9116HXCRTUM | N/A Triplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm | N/A 15 º |
N/A
|
| 3MMV9116HXCRQUM | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5880 lbf26200 N | N/A 7740 lbf34400 N | N/A 13100 rpm | N/A 25 º |
N/A
|
| 3MMVC9116HXCRQUM | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 5240 lbf23300 N | N/A 7740 lbf34400 N | N/A 14280 rpm | N/A 25 º |
N/A
|
| 2MMV9116HXCRQUM | N/A Quadruplex | N/A 80 mm | N/A 4.9213 in125 mm | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm | N/A 15 º |
N/A
|