Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2001 - 2025 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMVC9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMV9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
2MMV9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A
2MMVC9116HXCRSUH N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
2MMV9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A
2MMVC9116HXCRDUH N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
2MMV9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A
2MMVC9116HXCRTUH N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A 25 º N/A
2MMV9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A 15 º N/A
2MMVC9116HXCRQUH N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
3MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A
3MMVC9116HXVVSULFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A
3MMVC9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A 25 º N/A
3MMV9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMV9116HXVVSULFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMV9116HXVVDUMFS637 N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A 25 º N/A
3MMV9116HX DUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 11900 rpm N/A 25 º N/A
2MMVC9116HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A 15 º N/A
2001 - 2025 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »