Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2101 - 2125 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A 25 º N/A
3MMVC9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A 25 º N/A
3MMVC9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A 25 º N/A
3MMVC9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 11300 rpm N/A 25 º N/A
3MMVC9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A 25 º N/A
3MMVC9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2MMV9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A 15 º N/A
2MMVC9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A 15 º N/A
3MMV9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A 25 º N/A
3MMVC9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A 25 º N/A
2101 - 2125 of 2670 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »