Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8330 lbf37100 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9117HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8330 lbf37100 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9117HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 6510 lbf29000 N | Ce - Dynamic Radial Rating (per row) N/A 8330 lbf37100 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9318HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4720 lbf20995 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 12800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9318HXCRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4200 lbf18682 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9318HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4720 lbf20995 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 12800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9318HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4200 lbf18682 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9318HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4720 lbf20995 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 12800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9318HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4200 lbf18682 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9318HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4720 lbf20995 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 12800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9318HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4200 lbf18682 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9318HXCRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4720 lbf20995 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 12800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9318HXCRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4200 lbf18682 N | Ce - Dynamic Radial Rating (per row) N/A 6340 lbf28200 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9318HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5050 lbf22460 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9318HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 4.9213 in125 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4490 lbf19970 N | Ce - Dynamic Radial Rating (per row) N/A 6730 lbf29940 N | Limiting Speed (Grease) (per row) N/A 15500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |