Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMV9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRDUM | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRTUM | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRQUM | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRSUH | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRSUH | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRSUH | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRSUH | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRDUH | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXCRTUH | N/A Triplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 2MMV9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMVC9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 3MMV9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|