Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2176 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Add To Cart
Request Quote
2176 - 2200 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »