Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
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
Rows per Set |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| 3MMVC9318HXCRQUH | N/A Quadruplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 3MMVC9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm | N/A 25 º |
N/A
|
| 3MMV9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 3MMV9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm | N/A 25 º |
N/A
|
| 2MMVC9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm | N/A 15 º |
N/A
|
| 2MMV9318HXVVSULFS637 | N/A Single | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 2MMV9318HXVVDULFS637 | N/A Duplex | N/A 90 mm | N/A 4.9213 in125 mm | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm | N/A 15 º |
N/A
|
| 3MMV9118HXCRSUL | N/A Single | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm | N/A 25 º |
N/A
|
| 3MMVC9118HXCRSUL | N/A Single | N/A 90 mm | N/A 5.5118 in140 mm | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm | N/A 25 º |
N/A
|
| 2MMV9118HXCRSUL | N/A Single | N/A 90 mm | N/A 5.5118 in140 mm | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm | N/A 15 º |
N/A
|
| 2MMVC9118HXCRSUL | N/A Single | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm | N/A 15 º |
N/A
|
| 3MMV9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm | N/A 25 º |
N/A
|
| 3MMVC9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm | N/A 25 º |
N/A
|
| 2MMV9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm | N/A 15 º |
N/A
|
| 2MMVC9118HXCRDUL | N/A Duplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm | N/A 15 º |
N/A
|
| 3MMV9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm | N/A 25 º |
N/A
|
| 3MMVC9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm | N/A 25 º |
N/A
|
| 2MMV9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm | N/A 15 º |
N/A
|
| 2MMVC9118HXCRTUL | N/A Triplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm | N/A 15 º |
N/A
|
| 3MMV9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm | N/A 25 º |
N/A
|
| 3MMVC9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm | N/A 25 º |
N/A
|
| 2MMV9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm | N/A 15 º |
N/A
|
| 2MMVC9118HXCRQUL | N/A Quadruplex | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm | N/A 15 º |
N/A
|
| 3MMV9118HXCRSUM | N/A Single | N/A 90 mm | N/A 5.5118 in140 mm | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm | N/A 25 º |
N/A
|