COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
201 - 225 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Quantity Add To Cart/Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 92900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 92900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 200 lbf890 N N/A 460 lbf2046 N N/A 60100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 180 lbf801 N N/A 460 lbf2046 N N/A 72120 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 220 lbf980 N N/A 470 lbf2091 N N/A 66800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 80160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
201 - 225 of 2670 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »