Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2226 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRSUM N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRDUM N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRTUM N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRQUM N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRSUH N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRDUH N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2226 - 2250 of 2670 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »