Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2251 - 2275 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

2MMV9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
2MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
3MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
3MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
3MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
3MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A 25 º N/A
3MMVC9118HX QUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 12600 rpm N/A 25 º N/A
3MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A 25 º N/A
3MMV9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 10500 rpm N/A 25 º N/A
2MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
2MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
2MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
2MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
2MMVC9118HXCRDUX N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A 15 º N/A
2MMVC9118HX TUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A 15 º N/A
2MMVC9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A 15 º N/A
2MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMV9118HXVVDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2MMV9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A 15 º N/A
2251 - 2275 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »