Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HX DUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 7040 lbf31300 N | Ce - Dynamic Radial Rating (per row) N/A 8630 lbf38400 N | Limiting Speed (Grease) (per row) N/A 11700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 10100 lbf44700 N | Limiting Speed (Grease) (per row) N/A 10200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7120 lbf31700 N | Ce - Dynamic Radial Rating (per row) N/A 10100 lbf44700 N | Limiting Speed (Grease) (per row) N/A 12240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8470 lbf37700 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47400 N | Limiting Speed (Grease) (per row) N/A 11300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9119HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7540 lbf33500 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47400 N | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9119HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.7087 in145 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7540 lbf33500 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47400 N | Limiting Speed (Grease) (per row) N/A 13560 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |