Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2301 - 2325 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set
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
Rows per Set

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

Contact Angle

CAD

3MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A 15 º N/A
3MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A
3MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A 15 º N/A
3MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A
3MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A
3MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A 15 º N/A
2MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A 15 º N/A
3MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A 25 º N/A
3MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A 25 º N/A
2301 - 2325 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »