Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9320HXCRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |