Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9320HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 10000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 12000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9320HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4640 lbf20639 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 13600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9320HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5210 lbf23174 N | Ce - Dynamic Radial Rating (per row) N/A 6640 lbf29535 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9320HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4980 lbf22150 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 13700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9320HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5590 lbf24860 N | Ce - Dynamic Radial Rating (per row) N/A 7060 lbf31400 N | Limiting Speed (Grease) (per row) N/A 11400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8330 lbf37000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7410 lbf33000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9120HXCRSUL | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7870 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9120HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8330 lbf37000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9120HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7410 lbf33000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9120HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7870 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9120HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8330 lbf37000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9120HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7410 lbf33000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9120HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7870 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9120HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8330 lbf37000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 10700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9120HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7410 lbf33000 N | Ce - Dynamic Radial Rating (per row) N/A 10200 lbf45500 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9120HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 7870 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 12900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |