Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9120HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9120HX DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 10800 lbf48200 N | Limiting Speed (Grease) (per row) N/A 10800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5930 lbf26400 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5280 lbf23490 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5530 lbf24597 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9322HXCRSUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4920 lbf21884 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 12500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5930 lbf26400 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5280 lbf23490 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5530 lbf24597 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9322HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4920 lbf21884 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 12500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5930 lbf26400 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5280 lbf23490 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5530 lbf24597 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9322HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4920 lbf21884 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 12500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5930 lbf26400 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5280 lbf23490 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5530 lbf24597 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9322HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4920 lbf21884 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 12500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5930 lbf26400 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 10500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 5280 lbf23490 N | Ce - Dynamic Radial Rating (per row) N/A 7240 lbf32200 N | Limiting Speed (Grease) (per row) N/A 12600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9322HXCRSUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 5.9055 in150 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 5530 lbf24597 N | Ce - Dynamic Radial Rating (per row) N/A 6810 lbf30291 N | Limiting Speed (Grease) (per row) N/A 9500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |