Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 1 - 25 of 288 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM12BS32 SUH Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 DUH Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 TUH Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 QUH Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 SUM Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 DUM Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 TUM Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 QUM Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 SUL Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 DUL Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 TUL Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM12BS32 QUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL
MM15BS35 SUH Single 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 DUH Duplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 TUH Triplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 QUH Quadruplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 SUM Single 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 DUM Duplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 TUM Triplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 QUM Quadruplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 SUL Single 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 DUL Duplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 TUL Triplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM15BS35 QUL Quadruplex 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL
MM17BS47 SUH Single 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL
  Results 1 - 25 of 288  1 2 3 4 5 »  
<