Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 1 - 25 of 288 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM12BS32 SUH Single 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.3937 in
10
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 DUH Duplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.7874 in
20
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 TUH Triplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.1811 in
30
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 QUH Quadruplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.5748 in
40
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 SUM Single 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.3937 in
10
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 DUM Duplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.7874 in
20
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 TUM Triplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.1811 in
30
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 QUM Quadruplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.5748 in
40
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 SUL Single 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.3937 in
10
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 DUL Duplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
0.7874 in
20
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 TUL Triplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.1811 in
30
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM12BS32 QUL Quadruplex 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
1.5748 in
40
mm
60 º 2600 lbf
11400
N
2140 lbf
9500
N
STEEL
MM15BS35 SUH Single 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.4331 in
11
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 DUH Duplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.8662 in
22
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 TUH Triplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.2993 in
33
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 QUH Quadruplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.7324 in
44
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 SUM Single 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.4331 in
11
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 DUM Duplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.8662 in
22
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 TUM Triplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.2993 in
33
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 QUM Quadruplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.7324 in
44
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 SUL Single 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.4331 in
11
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 DUL Duplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
0.8662 in
22
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 TUL Triplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.2993 in
33
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM15BS35 QUL Quadruplex 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
1.7324 in
44
mm
60 º 3100 lbf
13700
N
2340 lbf
10400
N
STEEL
MM17BS47 SUH Single 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
  Results 1 - 25 of 288  1 2 3 4 5 »  
<